Letzte Aktualisierung: April 16 2026 23:39:34.
Connecting cable
D-sub connector, metal housing, 3-row, with locking screws, male, 62-pin D-sub c
onnector, metal housing, 3-row, with locking screws, female, 62-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
D-sub connector, metal housing, 3-row, with locking screws, male, 62-pin D-sub c
onnector, metal housing, 3-row, with locking screws, female, 62-pin
Cable type: PUR special diameter
Color: black
Cable design: 25x2xAWG30/7
Number of shields: 1
Cable length: 4.00 m
Special characteristics,Socket and pin side with
connecting cable: pull-in eye + housing part
included separately
D-sub connector, metal housing, 3-row, with locking screws, male, 62-pin D-sub c
onnector, metal housing, 3-row, with locking screws, female, 62-pin
Cable type: PUR special diameter
Color: black
Cable design: 25x2xAWG30/7
Number of shields: 1
Cable length: 4.00 m
Special characteristics,Socket and pin side with
connecting cable: pull-in eye + housing part
included separately
ID number
ID number
340300-04
Cable type
Cable type
PUR special diameter
Color
Color
black
Cable design
Cable design
25x2xAWG30/7
Number of shields
Number of shields
1
Cable length
Cable length
4.00 m
Special characteristics,Socket and pin side with
connecting cable
connecting cable
pull-in eye + housing part included separately
SCIP ID
SCIP ID
0ccb5ed7-d9ce-436c-bc81-f359c1cb380a