Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
Coupling M12, 14-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
Coupling M12, 14-pin
Connector M23, male, 9-pin Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 4x2x0.16 mm²
Number of shields: 2
Cable length: 3.00 m
ID number
ID number
344229-03
Connector M23, male, 9-pin Cable type
Connector M23, male, 9-pin Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
4x2x0.16 mm²
Number of shields
Number of shields
2
Cable length
Cable length
3.00 m
SCIP ID
SCIP ID
5d9508f0-b976-4bfa-81e6-53929b8254da
Downloads / CAD / Mounting / Documentation