Letzte Aktualisierung: April 01 2026 23:36:30.

QAN 3LS Asynchronous motor Type of circuit in motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QAN 3LS Asynchronous motor Type of circuit in motor
winding: Wye
Rated power: 7.50 kW
Rated torque: 48.0 Nm
Rated speed: 1500 1/min
Maximum rotational speed: 9000 min-1
Length of flange edge: 190 mm
Diameter shaft end: 38.0 mm
Form of shaft end: with feather key
Balance of shaft end: full (full key)
Vibration severity grade: SR
Integrated rotary encoder
type: ERN 1381
Line count: 2048
Location of power connection:left
Fastening type: Flange and base
ID number
ID number
344515-01
winding
winding
Wye
Rated power
Rated power
7.50 kW
Rated torque
Rated torque
48.0 Nm
Rated speed
Rated speed
1500 1/min
Maximum rotational speed
Maximum rotational speed
9000 min-1
Length of flange edge
Length of flange edge
190 mm
Diameter shaft end
Diameter shaft end
38.0 mm
Form of shaft end
Form of shaft end
with feather key
Balance of shaft end
Balance of shaft end
full (full key)
Vibration severity grade
Vibration severity grade
SR
Integrated rotary encoder
type
type
ERN 1381
Line count
Line count
2048
Location of power connection
Location of power connection
left
Fastening type
Fastening type
Flange and base
 
Successor product
ID number
ID number
316007-61