Letzte Aktualisierung: April 01 2026 23:36:30.

QAN 3US Asynchronous motor Type of circuit in motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QAN 3US Asynchronous motor Type of circuit in motor
winding: Wye
Rated power: 10.00 kW
Rated torque: 64.0 Nm
Rated speed: 1500 1/min
Maximum rotational speed: 10000 min-1
Length of flange edge: 190 mm
Diameter shaft end: 38.0 mm
Form of shaft end: without feather key
Vibration severity grade: SR
Integrated rotary encoder
type: ERN 1381
Line count: 2048
Location of power connection:left
Fastening type: Flange and base
ID number
ID number
344516-13
winding
winding
Wye
Rated power
Rated power
10.00 kW
Rated torque
Rated torque
64.0 Nm
Rated speed
Rated speed
1500 1/min
Maximum rotational speed
Maximum rotational speed
10000 min-1
Length of flange edge
Length of flange edge
190 mm
Diameter shaft end
Diameter shaft end
38.0 mm
Form of shaft end
Form of shaft end
without feather key
Vibration severity grade
Vibration severity grade
SR
Integrated rotary encoder
type
type
ERN 1381
Line count
Line count
2048
Location of power connection
Location of power connection
left
Fastening type
Fastening type
Flange and base
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
374330-73
Info
Observe Replacing Instructions ID 652814-91