Letzte Aktualisierung: April 09 2026 23:29:38.

Incremental Encoder ROD 450

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental Encoder ROD 450
power supply: +5V
output signals: sinusoidal current signals
11µApp
operating temperature: -20...+85° C
mounting: clamping flange
shaft diameter: 10mm
shaft shape: through shaft
protection class: IP50
electrical connection: cable 0,5m without connec.
cable outlet: radial
line counts: 5000
speciality: rubber grommet 27,6mm
from flange
cable outlet 60°
cable type: single wires with shell
pinout: D346218
ID number
ID number
345845-15
power supply
power supply
+5V
output signals
output signals
sinusoidal current signals 11µApp
operating temperature
operating temperature
-20...+85° C
mounting
mounting
clamping flange
shaft diameter
shaft diameter
10mm
shaft shape
shaft shape
through shaft
protection class
protection class
IP50
electrical connection
electrical connection
cable 0,5m without connec.
cable outlet
cable outlet
radial
line counts
line counts
5000
speciality
speciality
rubber grommet 27,6mm from flange cable outlet 60°
cable type
cable type
single wires with shell
pinout
pinout
D346218