Letzte Aktualisierung: April 16 2026 23:39:34.
Incremental open linear encoder LIP 571C
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Incremental open linear encoder LIP 571C
Measuring length: 1020mm
Thermal expansion
coefficient: G8 Accuracy: +/-1,0µm
Grating period: 8µm
Reference mark: distance coded
Mounting: with clamps
Supply voltage: 5V+/-5%
Digital output signal: TTLx10
Cut-off frequency: 50kHz
Fault detection signal: high impedance
RI width: 90°
cable: PUR 4,5mm flex.
cable length: 0,5m
electrical connection: APE integraded into Sub-D-
connector
Measuring length: 1020mm
Thermal expansion
coefficient: G8 Accuracy: +/-1,0µm
Grating period: 8µm
Reference mark: distance coded
Mounting: with clamps
Supply voltage: 5V+/-5%
Digital output signal: TTLx10
Cut-off frequency: 50kHz
Fault detection signal: high impedance
RI width: 90°
cable: PUR 4,5mm flex.
cable length: 0,5m
electrical connection: APE integraded into Sub-D-
connector
ID number
ID number
345867-38
Measuring length
Measuring length
1020mm
Thermal expansion
coefficient
coefficient
G8 Accuracy: +/-1,0µm
Grating period
Grating period
8µm
Reference mark
Reference mark
distance coded
Mounting
Mounting
with clamps
Supply voltage
Supply voltage
5V+/-5%
Digital output signal
Digital output signal
TTLx10
Cut-off frequency
Cut-off frequency
50kHz
Fault detection signal
Fault detection signal
high impedance
RI width
RI width
90°
cable
cable
PUR 4,5mm flex.
cable length
cable length
0,5m
electrical connection
electrical connection
APE integraded into Sub-D- connector