Letzte Aktualisierung: April 16 2026 23:39:34.

ERA 881C
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERA 881C
Incremental modular angle encoder without integral bearing
Line count: 10000
Grating period: 40.000 µm
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 180.00 kHz
Reference mark: analog, ref. mark coded,
nominal increment 1000
Scale tape version: Segment external, scale
tape shortened, with
fastener
Mating diameter: 317.990 mm
Fastening type: mounting bracket with slot
Degree of protection: IP00 (EN60529)
Operating temperature: -10/+50 °C
Power supply: 5 V (+-10 %)
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D294999
Cable length: 3.00
Cable type: PUR Ø 4.5 mm
Calibration chart: without
ID number
ID number
349703-09
Line count
Line count
10000
Grating period
Grating period
40.000 µm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Reference mark
Reference mark
analog, ref. mark coded, nominal increment 1000
Scale tape version
Scale tape version
Segment external, scale tape shortened, with fastener
Mating diameter
Mating diameter
317.990 mm
Fastening type
Fastening type
mounting bracket with slot
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
-10/+50 °C
Power supply
Power supply
5 V (+-10 %)
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Cable length
Cable length
3.00
Cable type
Cable type
PUR Ø 4.5 mm
Calibration chart
Calibration chart
without
SCIP ID
SCIP ID
b062d328-d210-4283-aafd-cae8d46c6ee5
Downloads / CAD / Mounting / Documentation