Letzte Aktualisierung: April 16 2026 23:39:34.

Incremental rotary encoder ROD 480

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder ROD 480
Power supply: +5V
Output signals: sinusoidal voltage
signals (1Vpp)
Operating temperature: -10...+100 degree C
Mounting configuration: clamping flange
Shaft diameter: 10 mm
Shaft design: thru-hole, 5,5mm
Shaft length: 19,5mm
Protection: IP 00
Electrical connection: cable 0,5m without
connector,
cable exit radial
Line counts: 5000
speciality: loose cap, loose cable,
cable autlet with grommet
radial, 21,1 mm from
flange
centrical axial bore
ø 10,5 mm
cable type: single wires with shell
pinout: D346218
ID number
ID number
352736-18
Power supply
Power supply
+5V
Output signals
Output signals
sinusoidal voltage signals (1Vpp)
Operating temperature
Operating temperature
-10...+100 degree C
Mounting configuration
Mounting configuration
clamping flange
Shaft diameter
Shaft diameter
10 mm
Shaft design
Shaft design
thru-hole, 5,5mm
Shaft length
Shaft length
19,5mm
Protection
Protection
IP 00
Electrical connection
Electrical connection
cable 0,5m without connector, cable exit radial
Line counts
Line counts
5000
speciality
speciality
loose cap, loose cable, cable autlet with grommet radial, 21,1 mm from flange centrical axial bore ø 10,5 mm
cable type
cable type
single wires with shell
pinout
pinout
D346218