Letzte Aktualisierung: April 16 2026 23:39:34.

TTR ERM 209
Scale drum for an incremental built-in encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERM 209
Scale drum for an incremental built-in encoder with magnetoresistive scanning
Line count: 600
Grating period: 395.000 µm
Reference mark: 1 reference mark
Geometry of drum: Outside Ø 75.44 mm, inside
Ø 40 mm, hole circle Ø 50
mm Protection rating: IP67 (EN60529)
Operating temperature: -20/+100 °C
Maximum rotational speed: 19000
Special characteristics, rotational encoders: none
ID number
ID number
354005-01
Line count
Line count
600
Grating period
Grating period
395.000 µm
Reference mark
Reference mark
1 reference mark
Geometry of drum
Geometry of drum
Outside Ø 75.44 mm, inside Ø 40 mm, hole circle Ø 50 mm Protection rating: IP67 (EN60529)
Operating temperature
Operating temperature
-20/+100 °C
Maximum rotational speed
Maximum rotational speed
19000
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Downloads / CAD / Mounting / Documentation