Letzte Aktualisierung: April 16 2026 23:39:34.

Output cable
Contact BU crimp 8 pieces

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Contact BU crimp 8 pieces
Connector M23, male, 9-pin Cable type: PUR Ø 6.0 mm
Cable design: 4x2x0.16 mm²
Cable length: 6.00 m
ID number
ID number
359109-06
Connector M23, male, 9-pin Cable type
Connector M23, male, 9-pin Cable type
PUR Ø 6.0 mm
Cable design
Cable design
4x2x0.16 mm²
Cable length
Cable length
6.00 m
SCIP ID
SCIP ID
97009aa0-1670-4a3f-aef9-561748bd8f8b
Downloads / CAD / Mounting / Documentation