Letzte Aktualisierung: April 16 2026 23:39:34.

Incremental exposed two-coordinate encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental exposed two-coordinate encoder
Grating type: TITANID phase grating
Coefficient of thermal expansion: ~8ppm/K
Accuracy grade: +/- 1µm
Measuring length: 160mm x 160mm
Reference-mark: None
Thickness: 5,0mm
Output signal: Square-wave signals, TTL
level with 10-fold
interpolation
Max. scanning frequency: 100 kHz
Reference pulse width: 90°
Fault detection signal: In the event of fault:
LOW
Power supply: 5V (+/-5%)
Cable: PUR D.=4,5 mm flexible
Cable length: 0,5 m
Electrical connection: D-sub connector male,
15-pin, 2-row with
integrated electronics
Pin layout: D330978
Special features None
ID number
ID number
359353-03
Grating type
Grating type
TITANID phase grating
Coefficient of thermal expansion
Coefficient of thermal expansion
~8ppm/K
Accuracy grade
Accuracy grade
+/- 1µm
Measuring length
Measuring length
160mm x 160mm
Reference-mark
Reference-mark
None
Thickness
Thickness
5,0mm
Output signal
Output signal
Square-wave signals, TTL level with 10-fold interpolation
Max. scanning frequency
Max. scanning frequency
100 kHz
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
In the event of fault: LOW
Power supply
Power supply
5V (+/-5%)
Cable
Cable
PUR D.=4,5 mm flexible
Cable length
Cable length
0,5 m
Electrical connection
Electrical connection
D-sub connector male, 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
Special features None