Letzte Aktualisierung: April 16 2026 23:39:34.
Output cable
free cable end with 8-pin soldering aid D-sub connector with UNC-40 internal thr
ead
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
free cable end with 8-pin soldering aid D-sub connector with UNC-40 internal thr
ead
Cable type: PUR Ø 4.5 mm
Cable design: 4x2x0.05 mm²+4x0.16 mm²
Cable length: 0.34 m
free cable end with 8-pin soldering aid D-sub connector with UNC-40 internal thr
ead
Cable type: PUR Ø 4.5 mm
Cable design: 4x2x0.05 mm²+4x0.16 mm²
Cable length: 0.34 m
ID number
ID number
360253-03
Cable type
Cable type
PUR Ø 4.5 mm
Cable design
Cable design
4x2x0.05 mm²+4x0.16 mm²
Cable length
Cable length
0.34 m
SCIP ID
SCIP ID
519f93fe-6a98-4c3a-a11f-45aa0e4f480f