Letzte Aktualisierung: April 08 2026 23:30:39.

Connecting cable
Plug-type connector, female 50-pin Plug-type connector, female 50-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
Plug-type connector, female 50-pin Plug-type connector, female 50-pin
Cable type: Cable with PVC insulation
Color: grey
Cable design: 50xAWG28/7
Number of shields: 1
Cable length: 4.00 m
ID number
ID number
361508-04
Cable type
Cable type
Cable with PVC insulation
Color
Color
grey
Cable design
Cable design
50xAWG28/7
Number of shields
Number of shields
1
Cable length
Cable length
4.00 m