Letzte Aktualisierung: April 09 2026 23:29:38.

ERN 285
Incremental angle encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 285
Incremental angle encoder with integral bearing for mounting by stator coupling
Line count: 4096
Output signal: ~1Vss
Cutoff frequency (-3dB) 180kHz
Power supply: 5V+/-10%
Coupling version: stator coupling, mounting
as RxN 2xx
Shaft: hollow shaft with excentr.
clamp elements for D=50mm
Degree of protection: IP64 (EN 60529)
Operating temperature: -10...+70° C
Electrical connection: coupling male 12-pin
Pin configuration: D294999
Cable exit: usable in axial and radial
direction
Cable length: 3,00m
Special features,
rotational encoders: non
ID number
ID number
363020-02
Line count
Line count
4096
Output signal
Output signal
~1Vss
Cutoff frequency (-3dB) 180kHz
Power supply
Power supply
5V+/-10%
Coupling version
Coupling version
stator coupling, mounting as RxN 2xx
Shaft
Shaft
hollow shaft with excentr. clamp elements for D=50mm
Degree of protection
Degree of protection
IP64 (EN 60529)
Operating temperature
Operating temperature
-10...+70° C
Electrical connection
Electrical connection
coupling male 12-pin
Pin configuration
Pin configuration
D294999
Cable exit
Cable exit
usable in axial and radial direction
Cable length
Cable length
3,00m
Special features,
rotational encoders
rotational encoders
non
Downloads / CAD / Mounting / Documentation