Letzte Aktualisierung: April 16 2026 23:39:34.

AK ERO 785
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERO 785
Incremental modular angle encoder without integral bearing
Line count: 36000
Scanning diameter 3: Ø110.7 corr. to Ø74
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 160.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Protection rating: IP00 (EN60529)
Operating temperature: 0/+50 °C
Electrical connection: free cable end
Pin configuration: D294999
Connecting direction: radial
Cable length: 0.20 m
Cable type: PUR Ø 4.5 mm
ID number
ID number
363544-08
Line count
Line count
36000
Scanning diameter 3
Scanning diameter 3
Ø110.7 corr. to Ø74
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
160.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Protection rating
Protection rating
IP00 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
radial
Cable length
Cable length
0.20 m
Cable type
Cable type
PUR Ø 4.5 mm
SCIP ID
SCIP ID
4ec18e9d-3a93-413c-9473-bfb600a26d57
Downloads / CAD / Mounting / Documentation