Letzte Aktualisierung: April 16 2026 23:39:34.

Connecting cable
Coupling M23, female, 7-pin Coupling M23, male, 7-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
Coupling M23, female, 7-pin Coupling M23, male, 7-pin
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 4x2x0.16 mm²
Number of shields: 2
Cable length: 0.30 m
ID number
ID number
364073-N3
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
4x2x0.16 mm²
Number of shields
Number of shields
2
Cable length
Cable length
0.30 m
SCIP ID
SCIP ID
2a9ab9e1-b8e6-45d4-84b5-a2e180772e90
Downloads / CAD / Mounting / Documentation