Letzte Aktualisierung: April 16 2026 23:39:34.

Length gauge

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Length gauge
System accuracy: +/-0,001mm
Measuring range: 30mm
Plunger posit. at rest: extended
Output signals: sinusoidal (1Vss)
Signal periode: 0,020mm
Reference mark: 5mm below upper stop
Electr. connection: cable 1,5m with connector
male 12-polig
Cable exit: radial
ID number
ID number
365049-01
System accuracy
System accuracy
+/-0,001mm
Measuring range
Measuring range
30mm
Plunger posit. at rest
Plunger posit. at rest
extended
Output signals
Output signals
sinusoidal (1Vss)
Signal periode
Signal periode
0,020mm
Reference mark
Reference mark
5mm below upper stop
Electr. connection
Electr. connection
cable 1,5m with connector male 12-polig
Cable exit
Cable exit
radial