Letzte Aktualisierung: April 16 2026 23:39:34.
Adapter cable
D-sub connector, 2-row, with locking screws, female, 9-pin D-sub connector, meta
l housing, 2-row, with locking screws, female, 25-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
D-sub connector, 2-row, with locking screws, female, 9-pin D-sub connector, meta
l housing, 2-row, with locking screws, female, 25-pin
Cable type: Cable with PVC insulation
Color: black
Cable design: 8x0.25
Number of shields: 1
Cable length: 1.00 m
Special characteristics,Socket side with pull-in
connecting cable: eye + housing part
included separately
D-sub connector, 2-row, with locking screws, female, 9-pin D-sub connector, meta
l housing, 2-row, with locking screws, female, 25-pin
Cable type: Cable with PVC insulation
Color: black
Cable design: 8x0.25
Number of shields: 1
Cable length: 1.00 m
Special characteristics,Socket side with pull-in
connecting cable: eye + housing part
included separately
ID number
ID number
365725-01
Cable type
Cable type
Cable with PVC insulation
Color
Color
black
Cable design
Cable design
8x0.25
Number of shields
Number of shields
1
Cable length
Cable length
1.00 m
Special characteristics,Socket side with pull-in
connecting cable
connecting cable
eye + housing part included separately
SCIP ID
SCIP ID
7a0eb0c0-402c-44a4-8df4-a5e8300ec471