Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR with armor Ø 10.0 mm
Cable design: 4x2x0.16 mm²
Cable length: 3.00 m
Encoder side: LS connector, small, 8-pin
(armored)
Side of subsequent D-sub connector, metal
electronic: housing, 2-row, with metal
armor and locking screws,
15-pin female
Special characteristics,11µA assignment
connecting cable: (6U);internal shield on
pin 13
ID number
ID number
367321-03
Cable type
Cable type
PUR with armor Ø 10.0 mm
Cable design
Cable design
4x2x0.16 mm²
Cable length
Cable length
3.00 m
Encoder side
Encoder side
LS connector, small, 8-pin (armored)
Side of subsequent D-sub connector, metal
electronic
electronic
housing, 2-row, with metal armor and locking screws, 15-pin female
Special characteristics,11µA assignment
connecting cable
connecting cable
(6U);internal shield on pin 13
SCIP ID
SCIP ID
70fc1054-a5cb-496d-bd52-884a1f9c44d7
Downloads / CAD / Mounting / Documentation