Letzte Aktualisierung: April 16 2026 23:39:34.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: Cable with PVC insulation
Cable design: 8x0.25
Cable length: 10.00 m
Encoder side: D-sub connector, 2-row,
with locking screws,
female, 9-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws, male,
25-pin
for different connector connection
Cable type: Cable with PVC insulation
Cable design: 8x0.25
Cable length: 10.00 m
Encoder side: D-sub connector, 2-row,
with locking screws,
female, 9-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws, male,
25-pin
ID number
ID number
368017-10
Cable type
Cable type
Cable with PVC insulation
Cable design
Cable design
8x0.25
Cable length
Cable length
10.00 m
Encoder side
Encoder side
D-sub connector, 2-row, with locking screws, female, 9-pin
Side of subsequent D-sub connector, 2-row,
electronic
electronic
with locking screws, male, 25-pin