Letzte Aktualisierung: April 16 2026 23:39:34.
Adapter cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
LS socket, small, 12-pin Coupling M23, male, 17-pin Cable type: PUR
Ø 6.0 mm
Color: black
Cable design: 2x2x0.05+4x0.5+4x0.05(D)
Number of shields: 2
Cable length: 9.00 m
LS socket, small, 12-pin Coupling M23, male, 17-pin Cable type: PUR
Ø 6.0 mm
Color: black
Cable design: 2x2x0.05+4x0.5+4x0.05(D)
Number of shields: 2
Cable length: 9.00 m
ID number
ID number
369129-09
LS socket, small, 12-pin Coupling M23, male, 17-pin Cable type
LS socket, small, 12-pin Coupling M23, male, 17-pin Cable type
PUR
Ø 6.0 mm
Color
Color
black
Cable design
Cable design
2x2x0.05+4x0.5+4x0.05(D)
Number of shields
Number of shields
2
Cable length
Cable length
9.00 m
SCIP ID
SCIP ID
2f411b27-623e-4cbe-8e74-7f4af1499495