Letzte Aktualisierung: April 01 2026 23:36:30.

Incremental encoder with bearing
and statorcoupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental encoder with bearing
and statorcoupling
Mounting: expansion ring
coupling for diameter 65mm
Shaft: taper shaft 1:10,
functional diameter 11,25mm
Power supply: +5V Output signals: sinusoidal 1Vpp
512 lines
Reference mark: special adjusted
+70 mV offset
Working temperature: -20...+120°C
Electrical connection: 12-pin pcb-connector
Stator housing for
attachable cable
ID number
ID number
369483-02
Mounting
Mounting
expansion ring coupling for diameter 65mm
Shaft
Shaft
taper shaft 1:10, functional diameter 11,25mm
Power supply
Power supply
+5V Output signals: sinusoidal 1Vpp 512 lines
Reference mark
Reference mark
special adjusted +70 mV offset
Working temperature
Working temperature
-20...+120°C
Electrical connection
Electrical connection
12-pin pcb-connector Stator housing for attachable cable
Downloads / CAD / Mounting / Documentation