Letzte Aktualisierung: April 16 2026 23:39:34.
Connecting cable
Connector M23, female, 17-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
Connector M23, female, 17-pin
Coupling M23, male, 17-pin Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 4x2x0.16+4x0.5+4x0.16
Number of shields: 2
Cable length: 8.00 m
Special characteristics, connecting cable: Mot.Enc.EnDat/Pos.Enc.
Connector M23, female, 17-pin
Coupling M23, male, 17-pin Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 4x2x0.16+4x0.5+4x0.16
Number of shields: 2
Cable length: 8.00 m
Special characteristics, connecting cable: Mot.Enc.EnDat/Pos.Enc.
ID number
ID number
369502-08
Coupling M23, male, 17-pin Cable type
Coupling M23, male, 17-pin Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
4x2x0.16+4x0.5+4x0.16
Number of shields
Number of shields
2
Cable length
Cable length
8.00 m
Special characteristics, connecting cable
Special characteristics, connecting cable
Mot.Enc.EnDat/Pos.Enc.
SCIP ID
SCIP ID
d578cf3c-1d6a-41ad-b1f2-5a6198cfb441