Letzte Aktualisierung: April 09 2026 23:29:38.

Incremental open linear encoder LIP 581V
in special version for high vacuum to 10/-7 mbar

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental open linear encoder LIP 581V
in special version for high vacuum to 10/-7 mbar
Output signal: ~1Vpp
Reference mark: in the middle
Electrical connection: HV-compatible Sub-D-conn.
15-pin
Cable: braiding:
Cable length: 0,5 m
Accuracy: +/-1,0 µm
Thermal expansioncoeff.:G8 Measuring length: 270 mm
ID number
ID number
369544-01
Output signal
Output signal
~1Vpp
Reference mark
Reference mark
in the middle
Electrical connection
Electrical connection
HV-compatible Sub-D-conn. 15-pin
Cable
Cable
braiding:
Cable length
Cable length
0,5 m
Accuracy
Accuracy
+/-1,0 µm
Thermal expansioncoeff.
Thermal expansioncoeff.
G8 Measuring length: 270 mm
Downloads / CAD / Mounting / Documentation