Letzte Aktualisierung: April 09 2026 23:29:38.

open linear encoder LIP 481V
(special version for high-vacuum)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
open linear encoder LIP 481V
(special version for high-vacuum)
measuring standard: DIADUR phase grating
grating period: 4 µm
signal period: 2 µm
thermal expansion coefficient: 8*10^-6 K^-1
accuracy: +/-1µm
measuring length: 110mm
reference mark position: at midpoint of
measuring length
Z=55 mm
mounting: with clamps
supply voltage: 5V+/-5%
analog output signal: standard
RI width: 90°/270°
cable: braiding
cable length: 1,5 m without
connector
elecrical connection Sub-D connector 15 pin
(outside vacuum): (male) with integrated
interface electronic cable
length 1 m
ID number
ID number
369545-03
measuring standard
measuring standard
DIADUR phase grating
grating period
grating period
4 µm
signal period
signal period
2 µm
thermal expansion coefficient
thermal expansion coefficient
8*10^-6 K^-1
accuracy
accuracy
+/-1µm
measuring length
measuring length
110mm
reference mark position
reference mark position
at midpoint of measuring length Z=55 mm
mounting
mounting
with clamps
supply voltage
supply voltage
5V+/-5%
analog output signal
analog output signal
standard
RI width
RI width
90°/270°
cable
cable
braiding
cable length
cable length
1,5 m without connector
elecrical connection Sub-D connector 15 pin
(outside vacuum)
(outside vacuum)
(male) with integrated interface electronic cable length 1 m
Downloads / CAD / Mounting / Documentation