Letzte Aktualisierung: April 16 2026 23:39:34.

Connecting cable
D-sub connector, 3-row, with locking screws, female, 26-pin D-sub connector, 3-r
ow, with locking screws, male, 26-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
D-sub connector, 3-row, with locking screws, female, 26-pin D-sub connector, 3-r
ow, with locking screws, male, 26-pin
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 11x2xAWG26/19
Number of shields: 1
Cable length: 3.00 m
ID number
ID number
371046-03
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
11x2xAWG26/19
Number of shields
Number of shields
1
Cable length
Cable length
3.00 m
SCIP ID
SCIP ID
6208903f-35a2-4761-a8d0-a4a1076c86c2
Downloads / CAD / Mounting / Documentation