Letzte Aktualisierung: April 01 2026 23:36:30.

QAN 200M Asynchronous motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QAN 200M Asynchronous motor
Type of cooling and airflow direction: Radial fan DE to NDE
Type of circuit in motor winding: Wye
Rated power: 5.50 kW
Rated torque: 35.0 Nm
Rated speed: 1500 1/min
Maximum rotational speed: 9000 1/min
Length of flange edge: 198 mm
Diameter shaft end: 38.0 mm
Form of shaft end: without key
Vibration severity grade: SR Integrated rotary encoder type:
ERN 1381
Line count: 1024
Location of power connection: left
Fastening type: Flange and base
ID number
ID number
374328-03
Type of cooling and airflow direction
Type of cooling and airflow direction
Radial fan DE to NDE
Type of circuit in motor winding
Type of circuit in motor winding
Wye
Rated power
Rated power
5.50 kW
Rated torque
Rated torque
35.0 Nm
Rated speed
Rated speed
1500 1/min
Maximum rotational speed
Maximum rotational speed
9000 1/min
Length of flange edge
Length of flange edge
198 mm
Diameter shaft end
Diameter shaft end
38.0 mm
Form of shaft end
Form of shaft end
without key
Vibration severity grade
Vibration severity grade
SR Integrated rotary encoder type: ERN 1381
Line count
Line count
1024
Location of power connection
Location of power connection
left
Fastening type
Fastening type
Flange and base
SCIP ID
SCIP ID
eb17e2fc-d477-4482-838c-a48d931b43db
Downloads / CAD / Mounting / Documentation