Letzte Aktualisierung: April 16 2026 23:39:34.

Connecting cable
Coupling, metal housing, female, 26-pin Connector M27, metal housing, male, 26-p
in

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
Coupling, metal housing, female, 26-pin Connector M27, metal housing, male, 26-p
in
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 11x2xAWG26/19
Number of shields: 1
Cable length: 10.00 m
ID number
ID number
375701-10
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
11x2xAWG26/19
Number of shields
Number of shields
1
Cable length
Cable length
10.00 m
SCIP ID
SCIP ID
f9be1f7a-a64f-419b-9015-e9d9d1657d8f
Downloads / CAD / Mounting / Documentation