Letzte Aktualisierung: April 16 2026 23:39:34.

AK LIF 17R
Scanning head for LIF incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIF 17R
Scanning head for LIF incremental exposed linear encoder
Signal period: 4µm
Coefficient of thermal expansion: ~0 ppm/K
Reference mark: Active
Output signal: Square-wave signals, TTL-
level with 10-fold
interpolation
Max. scanning frequency: 62,5kHz
Reference pulse width: 90°
Fault detection signal: In the event of fault:
Ua0/Ua1/U02 high impedance
Hysteresis: Without
Power supply: 5V(+/-5%)
Cable: PUR D=4,5mm
Cable length: 1,0 m
Electrical connection: D-sub connector male,
15-pin, 2-row with
integrated electronics
Pin layout: D330978
Special features scanning head: None
ID number
ID number
375846-04
Signal period
Signal period
4µm
Coefficient of thermal expansion
Coefficient of thermal expansion
~0 ppm/K
Reference mark
Reference mark
Active
Output signal
Output signal
Square-wave signals, TTL- level with 10-fold interpolation
Max. scanning frequency
Max. scanning frequency
62,5kHz
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
In the event of fault: Ua0/Ua1/U02 high impedance
Hysteresis
Hysteresis
Without
Power supply
Power supply
5V(+/-5%)
Cable
Cable
PUR D=4,5mm
Cable length
Cable length
1,0 m
Electrical connection
Electrical connection
D-sub connector male, 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
Special features scanning head
Special features scanning head
None