Letzte Aktualisierung: April 08 2026 23:30:39.

ERN 420
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 420
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 2500
Output signal: TTL
Max. scanning frequency: 300.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling with
square flange
Type of Coupling: 62A
Shaft: Blind hollow shaft for
axial fastening, diameter
8 mm, depth 19 mm
Type of Shaft: 67F
Protection rating: IP66 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: free cable end
Pin configuration: D294999
Connecting direction: Cable outlet for axial
and radial use
Included part: Mounting kit with
adjusting wrench and
central screw
Cable length: 1.00 m
Please pay attention to the product documentation!
ID number
ID number
385428-89
Line count
Line count
2500
Output signal
Output signal
TTL
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Stator coupling with square flange
Type of Coupling
Type of Coupling
62A
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 8 mm, depth 19 mm
Type of Shaft
Type of Shaft
67F
Protection rating
Protection rating
IP66 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
Mounting kit with adjusting wrench and central screw
Cable length
Cable length
1.00 m
Please pay attention to the product documentation!
SCIP ID
SCIP ID
53536706-833a-4976-aebe-781bc7ce38c6
Downloads / CAD / Mounting / Documentation