Letzte Aktualisierung: April 08 2026 23:30:39.

ERN 481
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 481
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 4096
Output signal: ~1Vpp
Cutoff frequency (-3 dB):180.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling for plane
surface (hole circle Ø 63
mm)
Type of Coupling: 14
Shaft: Tapered shaft 1 to 10,
functional diameter 9.25
mm, back-off thread M10
and M6
Type of Shaft: 65B
Protection rating: IP64 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: free cable end
Pin configuration: D294999
Connecting direction: Cable outlet for axial
and radial use
Included part: Mounting kit with screws
(M5x50 and M5x47) and
warning information
Cable length: 1.00 m
Please pay attention to the product documentation!
ID number
ID number
385480-0G
Line count
Line count
4096
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Type of Coupling
Type of Coupling
14
Shaft
Shaft
Tapered shaft 1 to 10, functional diameter 9.25 mm, back-off thread M10 and M6
Type of Shaft
Type of Shaft
65B
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
Mounting kit with screws (M5x50 and M5x47) and warning information
Cable length
Cable length
1.00 m
Please pay attention to the product documentation!
SCIP ID
SCIP ID
1a544944-c52e-43bc-a441-1110cd05c6cd
Downloads / CAD / Mounting / Documentation