Letzte Aktualisierung: April 01 2026 23:36:30.

ERN 1381
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1381
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 2048
Output signal: ~1.05Vpp
Power supply: 5 V (+-5 %)
Coupling version: without coupling
Type of Coupling: ..
Shaft: Tapered shaft 1 to 10,
functional diameter 9.25
mm, back-off thread M10
and M6
Type of Shaft: 65B
Protection rating: IP40 (EN60529)
Operating temperature: -40/+120 °C
Electrical connection: Plug connector, straight,
double-row, 14-pin, with
locking mechanism and
walls
Pin configuration: D319274
Connecting direction: Cable outlet for axial
and radial use
Included part: Mounting kit with spacer
plates and central screw
Special characteristics, Hybrid bearing for
rotational encoders: electrical insulation of
the shaft connection
Please pay attention to the product documentation!
 
ID number
ID number
385489-09
Line count
Line count
2048
Output signal
Output signal
~1.05Vpp
Power supply
Power supply
5 V (+-5 %)
Coupling version
Coupling version
without coupling
Type of Coupling
Type of Coupling
..
Shaft
Shaft
Tapered shaft 1 to 10, functional diameter 9.25 mm, back-off thread M10 and M6
Type of Shaft
Type of Shaft
65B
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
-40/+120 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 14-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D319274
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
Mounting kit with spacer plates and central screw
Special characteristics, Hybrid bearing for
rotational encoders
rotational encoders
electrical insulation of the shaft connection
Please pay attention to the product documentation!
 
Downloads / CAD / Mounting / Documentation