Letzte Aktualisierung: April 16 2026 23:39:34.

RCN 823
Absolute angle encoder (singleturn) with integral bearing for separate shaft cou
pling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 823
Absolute angle encoder (singleturn) with integral bearing for separate shaft cou
pling
System accuracy: 1.0
Data interface: Fanuc01
Positions per revolution: 8388608
Power supply: 5 V (+-5 %)
Shaft: Hollow shaft, diameter 60
mm Flange version: Flange with 200 mm outside
diameter and 180 mm
centering collar, drainage
channels, aluminum
Form of housing: with drainage channels
(aluminum)
Degree of protection: IP 64 (EN 60529)
Operating temperature: 0/+50 °C
Electrical connection: Coupling M23, male, 17-pin
Pin configuration: D331817
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00
Cable type: PUR Ø 6.0 mm
ID number
ID number
387111-01
System accuracy
System accuracy
1.0
Data interface
Data interface
Fanuc01
Positions per revolution
Positions per revolution
8388608
Power supply
Power supply
5 V (+-5 %)
Shaft
Shaft
Hollow shaft, diameter 60 mm Flange version: Flange with 200 mm outside diameter and 180 mm centering collar, drainage channels, aluminum
Form of housing
Form of housing
with drainage channels (aluminum)
Degree of protection
Degree of protection
IP 64 (EN 60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D331817
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00
Cable type
Cable type
PUR Ø 6.0 mm
Downloads / CAD / Mounting / Documentation