Letzte Aktualisierung: April 16 2026 23:39:34.

TTR ERM 200
Scale drum with centering collar for an incremental built-in encoder with magnet
oresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERM 200
Scale drum with centering collar for an incremental built-in encoder with magnet
oresistive scanning
Line count: 1400
Grating period: 395.000 µm
Accuracy of the
graduation: ± 5.5''
Reference mark: 1 reference mark
Geometry of drum: Outside Ø 176.03 mm,
inside Ø 130 mm, hole
circle Ø 145 mm
ID number
ID number
390925-12
Line count
Line count
1400
Grating period
Grating period
395.000 µm
Accuracy of the
graduation
graduation
± 5.5''
Reference mark
Reference mark
1 reference mark
Geometry of drum
Geometry of drum
Outside Ø 176.03 mm, inside Ø 130 mm, hole circle Ø 145 mm
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
1144140-12