Letzte Aktualisierung: April 16 2026 23:39:34.

TTR ERM 200
Scale drum with centering collar for an incremental built-in encoder with magnet
oresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERM 200
Scale drum with centering collar for an incremental built-in encoder with magnet
oresistive scanning
Line count: 1024
Grating period: 395.000 µm
Graduation accuracy: ± 7.0''
Reference mark: 1 reference mark
Geometry of drum: Outside Ø 128.75 mm,
inside Ø 95 mm, hole
circle Ø 110 mm
Protection rating: IP67 (EN60529)
Operating temperature: -20/+100 °C
Maximum rotational speed:12500 min-1
Special characteristics,
rotational encoders: none
ID number
ID number
390925-14
Line count
Line count
1024
Grating period
Grating period
395.000 µm
Graduation accuracy
Graduation accuracy
± 7.0''
Reference mark
Reference mark
1 reference mark
Geometry of drum
Geometry of drum
Outside Ø 128.75 mm, inside Ø 95 mm, hole circle Ø 110 mm
Protection rating
Protection rating
IP67 (EN60529)
Operating temperature
Operating temperature
-20/+100 °C
Maximum rotational speed
Maximum rotational speed
12500 min-1
Special characteristics,
rotational encoders
rotational encoders
none
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
1144140-14