Letzte Aktualisierung: April 16 2026 23:39:34.

PP 281R
Incremental exposed two-coordinate encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
PP 281R
Incremental exposed two-coordinate encoder
Grating type: TITANID phase grating
Coefficient of thermal expansion: ~8ppm/K
Accuracy grade: +/-2µm
Measuring length: 68mmx150mm
Reference mark: two
Thickness: 5,0mm
Output signals: sinusoidal voltage signals
(1Vpp)
Cutoff frequency -3dB>= 250kHz
Power supply: 5V(+/-5%)
Cable: PUR D=4,5mm
Cable length: 0,5m
Electrical connection: D-sub connector male,
15-pin, 2-row with
integrated electronics
Pin layout: D330978
Special features: non
ID number
ID number
393385-01
Grating type
Grating type
TITANID phase grating
Coefficient of thermal expansion
Coefficient of thermal expansion
~8ppm/K
Accuracy grade
Accuracy grade
+/-2µm
Measuring length
Measuring length
68mmx150mm
Reference mark
Reference mark
two
Thickness
Thickness
5,0mm
Output signals
Output signals
sinusoidal voltage signals (1Vpp)
Cutoff frequency -3dB>= 250kHz
Power supply
Power supply
5V(+/-5%)
Cable
Cable
PUR D=4,5mm
Cable length
Cable length
0,5m
Electrical connection
Electrical connection
D-sub connector male, 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
Special features
Special features
non