Letzte Aktualisierung: April 12 2026 23:41:59.
Connecting cable
Connector, female 5-pin with grounding conductor Cable cut to length
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
Connector, female 5-pin with grounding conductor Cable cut to length
Cable type: PUR special diameter
Color: black
Cable design: 4x6+2x1.0(D)
Number of shields: 1
Cable length: 15.00 m
Connector, female 5-pin with grounding conductor Cable cut to length
Cable type: PUR special diameter
Color: black
Cable design: 4x6+2x1.0(D)
Number of shields: 1
Cable length: 15.00 m
ID number
ID number
393570-15
Cable type
Cable type
PUR special diameter
Color
Color
black
Cable design
Cable design
4x6+2x1.0(D)
Number of shields
Number of shields
1
Cable length
Cable length
15.00 m
SCIP ID
SCIP ID
4965e83a-6712-4f26-a7cb-1b482b115d71