Letzte Aktualisierung: April 01 2026 23:36:30.

QAN 260M Asynchronous motor
Type of cooling and airflow

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QAN 260M Asynchronous motor
Type of cooling and airflow
direction: Radial fan
Type of circuit in motor
winding: Wye
Rated power: 15.00 kW
Rated torque: 96.0 Nm
Rated speed: 1500 1/min
ID number
ID number
510019-03
direction
direction
Radial fan
Type of circuit in motor
winding
winding
Wye
Rated power
Rated power
15.00 kW
Rated torque
Rated torque
96.0 Nm
Rated speed
Rated speed
1500 1/min