Letzte Aktualisierung: April 01 2026 23:36:30.

QAN 260W Asynchronous motor
Type of cooling and airflow

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QAN 260W Asynchronous motor
Type of cooling and airflow
direction: Radial fan
Type of circuit in motor
winding: Wye
Rated power: 12.00 kW
Rated torque: 153.0 Nm
Rated speed: 750 1/min
Maximum rotational speed: 8000 min-1
Length of flange edge: 262 mm
Diameter shaft end: 42.0 mm
Form of shaft end: without feather key
Vibration severity grade: SR
ID number
ID number
510022-03
direction
direction
Radial fan
Type of circuit in motor
winding
winding
Wye
Rated power
Rated power
12.00 kW
Rated torque
Rated torque
153.0 Nm
Rated speed
Rated speed
750 1/min
Maximum rotational speed
Maximum rotational speed
8000 min-1
Length of flange edge
Length of flange edge
262 mm
Diameter shaft end
Diameter shaft end
42.0 mm
Form of shaft end
Form of shaft end
without feather key
Vibration severity grade
Vibration severity grade
SR
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
510022-43
Info
Observe Replacing Instructions ID 730971-91