Letzte Aktualisierung: April 01 2026 23:36:30.

QAN 260W Asynchronous motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QAN 260W Asynchronous motor
Type of cooling and airflow direction: Axial fan DE to NDE
Type of circuit in motor winding: Wye/Delta
Rated power: 12.00 kW
Rated torque: 153.0 Nm
Rated speed: 750 1/min
Maximum rotational speed: 8000 1/min
Rated power with circuit type 2: 12.00 kW
Rated torque with circuit type 2: 153.0 Nm
Rated speed with circuit type 2: 750 1/min
Maximum rotational speed with circuit type 2: 8000 1/min
Length of flange edge: 262 mm
Diameter shaft end: 42.0 mm
Form of shaft end: with machine key
Balance of shaft end: full (full key)
Vibration severity grade: SR Integrated rotary encoder type:
ERN 1381
Line count: 1024
Location of power connection: top
Fastening type: Flange and base
ID number
ID number
510022-61
Type of cooling and airflow direction
Type of cooling and airflow direction
Axial fan DE to NDE
Type of circuit in motor winding
Type of circuit in motor winding
Wye/Delta
Rated power
Rated power
12.00 kW
Rated torque
Rated torque
153.0 Nm
Rated speed
Rated speed
750 1/min
Maximum rotational speed
Maximum rotational speed
8000 1/min
Rated power with circuit type 2
Rated power with circuit type 2
12.00 kW
Rated torque with circuit type 2
Rated torque with circuit type 2
153.0 Nm
Rated speed with circuit type 2
Rated speed with circuit type 2
750 1/min
Maximum rotational speed with circuit type 2
Maximum rotational speed with circuit type 2
8000 1/min
Length of flange edge
Length of flange edge
262 mm
Diameter shaft end
Diameter shaft end
42.0 mm
Form of shaft end
Form of shaft end
with machine key
Balance of shaft end
Balance of shaft end
full (full key)
Vibration severity grade
Vibration severity grade
SR Integrated rotary encoder type: ERN 1381
Line count
Line count
1024
Location of power connection
Location of power connection
top
Fastening type
Fastening type
Flange and base
SCIP ID
SCIP ID
322a4848-e396-4430-96fe-d2926626abe7
Downloads / CAD / Mounting / Documentation