Letzte Aktualisierung: April 16 2026 23:39:34.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5+4x0.16
Cable length: 35.00 m
Encoder side: Connector M23, female,
17-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws,
female, 15-pin
Special characteristics, connecting cable: Pos.Enc.
for different connector connection
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5+4x0.16
Cable length: 35.00 m
Encoder side: Connector M23, female,
17-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws,
female, 15-pin
Special characteristics, connecting cable: Pos.Enc.
ID number
ID number
510616-35
Cable type
Cable type
PUR Ø 8.0 mm
Cable design
Cable design
4x2x0.16+4x0.5+4x0.16
Cable length
Cable length
35.00 m
Encoder side
Encoder side
Connector M23, female, 17-pin
Side of subsequent D-sub connector, 2-row,
electronic
electronic
with locking screws, female, 15-pin
Special characteristics, connecting cable
Special characteristics, connecting cable
Pos.Enc.
SCIP ID
SCIP ID
0dcda09f-6fbc-4561-9bf5-b93068acd509