Letzte Aktualisierung: April 12 2026 23:41:59.
Adapter cable
Coupling, male 17-pin D-sub connector, 2-row, without locking screws, male, 15-p
in
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
Coupling, male 17-pin D-sub connector, 2-row, without locking screws, male, 15-p
in
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 4x2x0.14+4x0.5+4x0.14
Number of shields: 2
Cable length: 0.30 m
Special characteristics, connecting cable: Pos.Enc.
Coupling, male 17-pin D-sub connector, 2-row, without locking screws, male, 15-p
in
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 4x2x0.14+4x0.5+4x0.14
Number of shields: 2
Cable length: 0.30 m
Special characteristics, connecting cable: Pos.Enc.
ID number
ID number
510617-N3
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
4x2x0.14+4x0.5+4x0.14
Number of shields
Number of shields
2
Cable length
Cable length
0.30 m
Special characteristics, connecting cable
Special characteristics, connecting cable
Pos.Enc.
SCIP ID
SCIP ID
760058ca-642f-4703-98be-0d61b9ef2139