Letzte Aktualisierung: April 12 2026 23:41:59.
Adapter cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for touch probe connection Cable type: PUR Ø 4.5 mm
Cable design: 4x2x0.05 mm²+1x0.05 mm²
Cable length: 3.00 m
Encoder side: Connector, M9 female 8-pin
Side of subsequent electronic: Coupling M23, male, 7-pin
for touch probe connection Cable type: PUR Ø 4.5 mm
Cable design: 4x2x0.05 mm²+1x0.05 mm²
Cable length: 3.00 m
Encoder side: Connector, M9 female 8-pin
Side of subsequent electronic: Coupling M23, male, 7-pin
ID number
ID number
517375-03
for touch probe connection Cable type
for touch probe connection Cable type
PUR Ø 4.5 mm
Cable design
Cable design
4x2x0.05 mm²+1x0.05 mm²
Cable length
Cable length
3.00 m
Encoder side
Encoder side
Connector, M9 female 8-pin
Side of subsequent electronic
Side of subsequent electronic
Coupling M23, male, 7-pin
SCIP ID
SCIP ID
d7150652-b009-4470-94e8-0800d2720047