Letzte Aktualisierung: April 01 2026 23:36:30.

QAN 320W Asynchronous motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QAN 320W Asynchronous motor
Type of cooling and airflow direction: Radial fan DE to NDE
Type of circuit in motor winding: Wye
Rated power: 18.00 kW
Rated torque: 229.0 Nm
Rated speed: 750 1/min
Maximum rotational speed: 10000 1/min
Length of flange edge: 310 mm
Diameter shaft end: 55.0 mm
Form of shaft end: without key
Vibration severity grade: SR Integrated rotary encoder type:
ERN 1381
Line count: 1024
Location of power connection: top
Fastening type: Flange and base
ID number
ID number
517952-13
Type of cooling and airflow direction
Type of cooling and airflow direction
Radial fan DE to NDE
Type of circuit in motor winding
Type of circuit in motor winding
Wye
Rated power
Rated power
18.00 kW
Rated torque
Rated torque
229.0 Nm
Rated speed
Rated speed
750 1/min
Maximum rotational speed
Maximum rotational speed
10000 1/min
Length of flange edge
Length of flange edge
310 mm
Diameter shaft end
Diameter shaft end
55.0 mm
Form of shaft end
Form of shaft end
without key
Vibration severity grade
Vibration severity grade
SR Integrated rotary encoder type: ERN 1381
Line count
Line count
1024
Location of power connection
Location of power connection
top
Fastening type
Fastening type
Flange and base
SCIP ID
SCIP ID
29cc450a-1c6d-4872-82af-e1f69a8c8f63
Downloads / CAD / Mounting / Documentation