Letzte Aktualisierung: April 12 2026 23:41:59.

Adapter cable
D-sub connector, 2-row, without locking screws, female, 15-pin Mating connector
to LC or LS connector, large, male, 12-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
D-sub connector, 2-row, without locking screws, female, 15-pin Mating connector
to LC or LS connector, large, male, 12-pin
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 4x2x0.16 mm²
Number of shields: 2
Cable length: 0.60 m
ID number
ID number
526391-N6
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
4x2x0.16 mm²
Number of shields
Number of shields
2
Cable length
Cable length
0.60 m
SCIP ID
SCIP ID
d5b04054-e6f4-4a74-a099-35df7b91e83c
Downloads / CAD / Mounting / Documentation