Letzte Aktualisierung: April 12 2026 23:41:59.

Adapter cable
D-sub connector, 2-row, with locking screws, male, 25-pin D-sub connector, 3-row
, with locking screws, female, 26-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
D-sub connector, 2-row, with locking screws, male, 25-pin D-sub connector, 3-row
, with locking screws, female, 26-pin
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 11x2xAWG26/19
Number of shields: 1
Cable length: 7.00 m
Special characteristics,Pin side with pull-in eye
connecting cable: + housing part included
separately
ID number
ID number
527265-07
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
11x2xAWG26/19
Number of shields
Number of shields
1
Cable length
Cable length
7.00 m
Special characteristics,Pin side with pull-in eye
connecting cable
connecting cable
+ housing part included separately
SCIP ID
SCIP ID
26165724-d33d-476a-aaed-9d9ef31e49e0
Downloads / CAD / Mounting / Documentation