Letzte Aktualisierung: April 12 2026 23:41:59.

Adapter cable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
Connector, M9 female 8-pin Coupling M23, male, 12-pin Cable type: PU
R Ø 4.5 mm
Color: black
Cable design: 6x2x0.09 mm²
Number of shields: 1
Cable length: 0.20 m
ID number
ID number
527346-N1
Connector, M9 female 8-pin Coupling M23, male, 12-pin Cable type
Connector, M9 female 8-pin Coupling M23, male, 12-pin Cable type
PU
R Ø 4.5 mm
Color
Color
black
Cable design
Cable design
6x2x0.09 mm²
Number of shields
Number of shields
1
Cable length
Cable length
0.20 m
SCIP ID
SCIP ID
34ccc7e2-b3e5-4fa0-bbf5-dcb674da335a
Downloads / CAD / Mounting / Documentation