Letzte Aktualisierung: April 15 2026 23:37:39.

Adapter cable
LS socket, small, 12-pin Flange socket M23 on connection fixture, bolt circle di
ameter 28 mm, male, 12-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
LS socket, small, 12-pin Flange socket M23 on connection fixture, bolt circle di
ameter 28 mm, male, 12-pin
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 6x2x0.19 mm²
Number of shields: 1
Cable length: 0.30 m
Special characteristics,pin 9 activates 11 µA
connecting cable: signals on TTL sign
ID number
ID number
527648-01
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
6x2x0.19 mm²
Number of shields
Number of shields
1
Cable length
Cable length
0.30 m
Special characteristics,pin 9 activates 11 µA
connecting cable
connecting cable
signals on TTL sign
SCIP ID
SCIP ID
8ecbaf14-b856-4257-a6c2-91e67add4d24
Downloads / CAD / Mounting / Documentation