Letzte Aktualisierung: April 09 2026 23:29:38.

Scanning head KitL 4
Single field sensor with dynamic offset correction

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning head KitL 4
Single field sensor with dynamic offset correction
Grating period: 20.000 µm
Output signal: Square-wave signals,
TTL levels
Cutoff frequency (-3 dB): 500.00 kHz
Cable length; Cable type: 0.00 m; w/o cable
Electrical connection: no specified value
Fastening type: Customer-specific
ID number
ID number
530417-15
Grating period
Grating period
20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
500.00 kHz
Cable length; Cable type
Cable length; Cable type
0.00 m; w/o cable
Electrical connection
Electrical connection
no specified value
Fastening type
Fastening type
Customer-specific