Letzte Aktualisierung: April 09 2026 23:29:38.
Connecting cable
for encoder connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
for encoder connection
Cable type: PUR Ø 10.0 mm
Cable design: 12x2xAWG28/7+1xAWG28/7
Cable length: 1.50 m
Encoder side: D-sub connector, metal
housing, 2-row, with
locking screws, male,
25-pin
Side of subsequent D-sub connector, metal
electronic: housing, 2-row, with
locking screws, male,
37-pin
for encoder connection
Cable type: PUR Ø 10.0 mm
Cable design: 12x2xAWG28/7+1xAWG28/7
Cable length: 1.50 m
Encoder side: D-sub connector, metal
housing, 2-row, with
locking screws, male,
25-pin
Side of subsequent D-sub connector, metal
electronic: housing, 2-row, with
locking screws, male,
37-pin
ID number
ID number
532856-A5
Cable type
Cable type
PUR Ø 10.0 mm
Cable design
Cable design
12x2xAWG28/7+1xAWG28/7
Cable length
Cable length
1.50 m
Encoder side
Encoder side
D-sub connector, metal housing, 2-row, with locking screws, male, 25-pin
Side of subsequent D-sub connector, metal
electronic
electronic
housing, 2-row, with locking screws, male, 37-pin
SCIP ID
SCIP ID
8973b0da-aa6e-4fd6-8aae-0c19d232efb9